IESNA:LM-63-2002
[TEST]P1434444
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB7B-927-U-T2LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 450mA 7xLight Square PACKAGE 90CRI 2700K FIXTURE w/ TYPE II LOW GLARE
[LAMP] (182) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.14A 256.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23567.3
TILT=NONE
182 -1 1 38 22 1 1 1.5000 1.5000 0.0000
1.000 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3589.1 3737.3 3843.2 3837.9 3753.2 3636.7 3356.2 3117.9 3139.1 3303.2 3605.0 3975.5 4436.1 4981.3 5796.5 6601.2 7247.0 7951.0 
8745.1 9401.5 9438.5 9205.6 8581.0 7469.3 5584.8 4113.2 3874.9 3017.4 2053.9 1588.1 1244.0 889.3 704.1 555.8 397.0 243.5 
116.5 0.0 
3589.1 3742.6 3848.5 3843.2 3758.5 3642.0 3356.2 3123.2 3139.1 3303.2 3599.7 3964.9 4404.3 5018.4 5907.7 6574.7 7326.4 7961.6 
8739.8 9428.0 9480.9 9248.0 8649.8 7554.0 5653.6 4182.0 3943.8 3139.1 2143.9 1630.4 1259.9 910.5 714.6 577.0 434.1 275.3 
127.0 0.0 
3589.1 3726.7 3837.9 3853.8 3784.9 3705.5 3451.4 3202.6 3165.6 3324.4 3578.5 3933.2 4372.5 4912.5 5875.9 6601.2 7326.4 7940.4 
8649.8 9433.3 9682.1 9507.4 9036.2 8088.7 6490.0 4743.1 4451.9 3668.5 2816.2 2022.2 1524.6 1148.7 857.6 672.3 518.8 307.0 
148.2 0.0 
3589.1 3721.4 3837.9 3896.1 3848.5 3806.1 3642.0 3372.0 3239.7 3319.1 3546.7 3880.2 4303.7 4817.2 5394.2 6198.8 6998.2 7654.6 
8411.6 9179.2 9756.2 9814.4 9465.0 8771.5 7411.1 5404.8 5071.3 4139.6 3361.5 2662.7 2080.4 1551.0 1143.4 820.5 624.6 
386.4 164.1 0.0 
3589.1 3732.0 3848.5 3949.0 3980.8 3980.8 3922.6 3737.3 3536.1 3499.1 3652.6 3954.3 4383.1 4901.9 5473.6 6071.8 6834.1 7591.1 
8316.3 9020.3 9724.4 10184.9 10126.7 9676.8 8771.5 6892.3 6447.6 4833.1 3652.6 2953.8 2376.8 1895.1 1535.2 1185.8 878.7 
624.6 227.6 0.0 
3589.1 3710.8 3832.6 3970.2 4076.1 4144.9 4192.6 4166.1 4060.2 3991.4 4065.5 4287.8 4653.1 5150.7 5748.9 6405.3 7056.4 7649.3 
8263.4 8792.7 9359.1 10010.3 10375.5 10290.8 9761.5 8787.4 8459.2 6733.5 4287.8 2726.2 2096.3 1651.6 1259.9 984.6 704.1 
455.3 206.5 0.0 
3589.1 3705.5 3827.3 3986.1 4176.7 4351.4 4499.6 4658.4 4748.4 4806.6 4939.0 5166.6 5505.4 6008.3 6595.9 7225.8 7797.5 8300.4 
8612.7 8882.7 9131.5 9523.2 10216.7 11222.5 11820.7 11937.1 11900.1 11423.7 9369.7 6108.9 3403.8 2175.7 1656.9 1233.4 
809.9 428.8 169.4 0.0 
3589.1 3684.4 3806.1 3970.2 4176.7 4436.1 4727.2 5050.1 5394.2 5738.3 6003.0 6283.5 6680.6 7151.7 7760.5 8342.8 8877.4 
9216.2 9544.4 9708.5 9883.2 10184.9 10730.2 11603.6 13101.7 14398.7 14441.0 13689.3 11714.8 9433.3 6860.5 3996.7 2181.0 
1439.9 1016.4 656.4 248.8 0.0 
3589.1 3673.8 3795.5 3964.9 4187.3 4430.8 4732.5 5066.0 5447.1 5833.6 6188.3 6484.7 6871.1 7358.1 7945.7 8522.7 9052.1 
9359.1 9687.3 9872.6 10047.3 10354.3 10889.0 11736.0 13175.9 14409.3 14404.0 13742.3 11799.5 9433.3 6606.5 3843.2 2159.8 
1397.5 1016.4 672.3 254.1 0.0 
3589.1 3652.6 3774.4 3933.2 4160.8 4414.9 4748.4 5156.0 5658.9 6273.0 6950.5 7691.6 8533.3 9412.1 10211.4 10862.5 11222.5 
11407.8 11492.5 11397.2 11418.4 11624.8 11788.9 11905.4 11275.4 10137.3 9904.4 9216.2 8501.6 6638.2 3938.5 2265.7 1593.4 
1095.8 825.8 619.4 275.3 0.0 
3589.1 3626.1 3721.4 3880.2 4065.5 4303.7 4616.0 4965.4 5420.7 5965.9 6595.9 7262.9 8067.5 8903.9 9761.5 10518.4 11063.7 
11434.2 11635.4 11677.8 11831.3 12180.6 12588.3 12593.6 11878.9 10894.3 10677.3 9586.8 7649.3 5420.7 3615.6 2413.9 1551.0 
995.2 656.4 423.5 174.7 0.0 
3589.1 3620.8 3689.7 3837.9 4007.3 4229.6 4489.0 4801.3 5187.8 5643.0 6225.3 6818.2 7501.1 8162.8 8877.4 9491.5 9920.3 
10126.7 10237.9 10216.7 10274.9 10534.3 10878.4 10941.9 10502.6 9756.2 9607.9 8723.9 7114.6 5378.3 3811.4 2551.5 1604.0 
979.3 582.3 391.7 142.9 0.0 
3589.1 3610.3 3663.2 3774.4 3912.0 4076.1 4282.5 4526.1 4801.3 5129.5 5510.7 5950.0 6394.7 6818.2 7257.6 7633.4 7850.5 
7839.9 7771.1 7601.7 7469.3 7580.5 7818.7 7982.8 7861.0 7543.4 7458.7 6950.5 5801.8 4367.2 2975.0 1916.3 1365.8 
974.0 704.1 476.4 190.6 0.0 
3589.1 3557.3 3546.7 3562.6 3583.8 3573.2 3541.4 3504.4 3440.9 3387.9 3366.8 3377.3 3419.7 3493.8 3626.1 3732.0 3795.5 3758.5 3615.6 
3419.7 3197.4 3006.8 2826.8 2652.1 2424.5 2196.9 2143.9 1958.6 1757.5 1582.8 1429.3 1275.8 1122.3 942.3 799.3 635.2 291.1 0.0 
3589.1 3504.4 3409.1 3271.5 3107.4 2927.4 2779.2 2683.9 2641.5 2641.5 2683.9 2736.8 2805.6 2906.2 2980.3 3065.0 3096.8 3086.2 2996.2 
2773.9 2519.8 2281.6 2069.8 1863.4 1678.1 1519.3 1503.4 1418.7 1318.1 1222.8 1127.5 1027.0 910.5 772.9 640.5 492.3 201.2 0.0 
3589.1 3446.2 3229.1 2938.0 2683.9 2562.1 2546.2 2593.9 2630.9 2646.8 2652.1 2646.8 2657.4 2646.8 2636.2 2625.6 2588.6 2519.8 2408.6 
2260.4 2059.2 1868.7 1683.4 1529.9 1408.1 1312.8 1291.6 1222.8 1148.7 1069.3 974.0 868.2 751.7 603.5 439.4 280.6 121.8 0.0 
3589.1 3393.2 3059.7 2673.3 2503.9 2530.4 2630.9 2694.5 2720.9 2720.9 2694.5 2657.4 2604.5 2546.2 2493.3 2429.8 2345.1 2239.2 2128.0 
2006.3 1863.4 1725.7 1604.0 1508.7 1418.7 1334.0 1318.1 1222.8 1164.6 1122.3 1106.4 1021.7 910.5 725.2 518.8 317.6 190.6 0.0 
3589.1 3340.3 2895.6 2519.8 2482.7 2609.8 2731.5 2800.3 2816.2 2789.7 2731.5 2657.4 2588.6 2514.5 2403.3 2286.8 2175.7 2080.4 1958.6 
1836.9 1725.7 1630.4 1556.3 1492.8 1376.3 1291.6 1281.1 1228.1 1191.1 1302.2 1349.9 1275.8 1159.3 974.0 704.1 487.0 365.3 0.0 
3589.1 3297.9 2779.2 2451.0 2525.1 2689.2 2821.5 2890.3 2900.9 2853.3 2768.6 2662.7 2556.8 2435.1 2313.3 2186.3 2048.6 1911.0 1778.7 
1651.6 1556.3 1487.5 1424.0 1312.8 1244.0 1159.3 1148.7 1095.8 1117.0 1270.5 1212.2 1106.4 984.6 831.1 624.6 524.1 381.1 0.0 
3589.1 3250.3 2705.0 2429.8 2546.2 2736.8 2879.7 2953.8 2953.8 2900.9 2795.0 2668.0 2530.4 2361.0 2233.9 2101.6 1926.9 1746.9 1614.6 
1519.3 1476.9 1386.9 1307.5 1217.5 1132.8 1048.1 1037.6 1000.5 1079.9 1132.8 1021.7 889.3 767.6 614.1 513.5 471.1 285.9 0.0 
3589.1 3260.9 2683.9 2435.1 2567.4 2768.6 2911.5 2975.0 2975.0 2916.8 2805.6 2673.3 2509.2 2297.4 2143.9 2011.6 1805.1 1635.7 1514.0 
1461.0 1402.8 1339.3 1259.9 1180.5 1095.8 1011.1 1000.5 984.6 1069.3 1037.6 910.5 862.9 778.2 614.1 497.6 412.9 222.3 0.0 
3589.1 3266.2 2641.5 2424.5 2572.7 2763.3 2895.6 2959.1 2953.8 2890.3 2795.0 2668.0 2488.0 2297.4 2143.9 2001.0 1799.8 1625.1 1492.8 
1461.0 1376.3 1323.4 1233.4 1159.3 1074.6 1000.5 984.6 974.0 1058.7 1016.4 889.3 831.1 730.5 545.2 465.8 386.4 201.2 0.0 
